Large utility scale solar photovoltaic power plants are quite complex, involving high onsite power generation capacity.
Typically a 100 to 1000 mw of solar PV renewable energy generation at 1000 to 1500 Vdc, stretches across uniform or undulating topography, built up over vast expanse of contiguous land parcel. Solar developer, as an entity, shepherd a solar farm from an idea to reality.
Developers need to find land for the project and negotiate a long-term lease agreement with the landowner, negotiate equipment purchases for the solar farm such as PV modules, solar Inverter, balance of plants and various structural items besides a viable O&M contract.
These works are carried out by specialized construction companies called EPCs, which stands for Engineering, Procurement and Construction.
Download now to know more!
B1, II Floor, Thiru-Vi-Ka Industrial Estate
Guindy, Chennai - 600 032
Tel. ExpertCare Center: 1800 203 0456
info.in@socomec.com
SOCOMEC S.A.S.
1, rue de Westhouse - BP 60010
67235 BENFELD Cedex - FRANCE
Tél : +33 3 88 57 41 41