Get in touch with the ultimate modularity

Christophe Dorschner
Product Line Marketing Manager at Socomec, introduces you to the new Socomec High-Power UPS.
Why modular?
C.D: Today’s critical infrastructures need to be flexible, designed for rapid deployment or upgrades but also – both in terms of the physical product and extended support services – all whilst maintaining the system’s optimum availability. With modular UPS, it’s possible to solve a number of problems in parallel – a key concern for every operator responsible for a critical application.
How are you solving your customers' challenges?
C.D: We have worked hard to understand the needs and concerns of our customers. We have designed a new UPS, the MODULYS XL, that meets the specific requirements of the high-power inverter market and creates a solution that offers the advantages associated with true modularity.
What is MODULYS XL?
C.D: MODULYS XL is a modular UPS based on 200 kW bricks for deployment within UPS units from 200 to 1200 kW – that can also be installed in parallel up to 4 units. We have created simplified connections to deliver a higher power MODULYS. This UPS has been designed with power modules of the right size for large UPS systems, while remaining as easy to handle as a smaller module.
Which kind of protection does MODULYS XL offer?
C.D: MODULYS XL is part of the ULTIMATE range. Socomec’s Ultimate UPS solutions deliver fault tolerant power – without compromise. With fully redundant architecture for maximum availability, MTTR is minimised and maintenance is risk free.
Discover the ULTIMATE UPS range
The main advantages of the MODULYS XL

3 standard bricks
to design your very own system
Safe and easy deployment
say goodbye to installation errors
5 minutes hot-scale
200 kW x1 person pluggable power modules
Risk-free maintenance
eliminate life cycle management risk
Let's make something awesome together!
Our team will be happy to lead you into the future of modular UPS solutions.
Please fill out the quick form and we will be in touch with lightning speed.